/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    ECO Gas Detector with Ammonia Sensor Cartridge

    Discontinued

    ECO detector complete with a single gas sensor cartridge. Substitute AA with sensor gas code VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ECO detector complete with a single gas sensor cartridge. Substitute AA with sensor gas code VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications. In order to maintain best in class product performance and efficient technical support it sometimes becomes necessary to discontinue particular products. The VESDA ECO gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable. Two variants are available based on detector outputs.

    Features & Benefits:
    • Cost effectively installs on existing VESDA ASD pipe network
    • Centralized monitoring for realtime awareness
    • Each VESDA ECO detector is pre-configured with one or two sensors
    • Simple expansion to monitor multiple gases
    • Integrates with PLCs/HVAC/BMS/ FACP
    Certifications:
    • CE