/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    HML/PSE Photoelectric Smoke Detector

    Discontinued

    The HML/PSE photoelectric detectors incorporates an Application Specific Integrated Circuit (ASIC).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The HML/PSE photoelectric detectors incorporates an Application Specific Integrated Circuit (ASIC). Combined with the latest state of the art optical chamber the detector provides efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences. It is backward compatible with the Series 100 detector bases, thus providing the capability to upgrade, extend and maintain existing Series 100 installations.

    Features & Benefits:
    • Low profile design, Low current draw
    • Backward compatible with Series 100 detector range of bases
    • Wide operating voltage 8 to 30V DC
    • Bi-colour LED detector status indicator
    • Automatic drift compensation
    • Programmable sensitivity
    • Advanced maintenance features via remote hand-held test unit
    Specifications

    Others

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : System Sensor
    • Detection Sensor Type : Photoelectric