/content/hbtbt/ae/en/search-results.html

    Noise Sensors

    Wireless Glassbreak Sensor

    Discontinued

    Wireless Glassbreak Sensors are a alarm system which detects any glassbreak in an organization.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell™s NEW FG8M wireless acoustic glassbreak sensors are the perfect inner perimeter protection solutions to address the problem of false alarms, particularly common in environments where there is a lot of glass present, for instance Retail sites problem. The FlexCore and Flexguard technologies offer advanced post sensing signal processing capabilities which provide unequal false alarm immunity.

    Features & Benefits:
    • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre , domonial and vivsta panels
    • Protect all types of glass up to 14mm
    • Four sensitivity levels (7.6m - 4.6m - 3m - 1.5m) via dip-switch
    • RF Range of 2000m unobstructed
    • Bi-Directional RF communications
    • 868 MHz RF frequency, Narrow Band, FM
    • Tamper front cover and wall mounting
    Certifications:
    • CE
    • EN50131-5-3, Grade, 2 Environmental Class II
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security