/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    RS-WMB Wallbus Room Sensor and Display

    Discontinued

    The RS-WMB Series Room Sensors and Displays are sensors like temperature, CO2 and Humidity sensors encompassed inside a standard electric back box which monitors the temperature, dew point and CO2 in a room.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The RS-WMB Series Room Sensors and Displays are sensors like temperature, CO2 and Humidity sensors encompassed inside a standard electric back box which monitors the temperature, dew point and CO2 in a room. They are designed to operate with IQ4 and IQeco controllers. They connect to the controller by a two wire polarity wall bus which carries both data and power.

    Features & Benefits:
    • Single power/data connection reduces the wiring
    • Temperature sensing plus versions with humidity and/or CO2
    • Temperature and humidity versions also output dew point
    • Operates in either Degree Celcius or Degree Farhenhite
    Certifications:
    • CE
    • UL94-V0 plastic enclosure
    • FCC Part 15
    • Class B
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0
    • Maximum Operating Ambient Temperature
      • 50
    • Brand
      • Trend
    • Mounting Type
      • Internal Wall inch
      • Internal Wall inch

    Others

    • Minimum Operating Ambient Temperature
      • 0
    • Maximum Operating Ambient Temperature
      • 50
    • Brand
      • Trend
    • Mounting Type
      • Internal Wall inch
      • Internal Wall inch
    • Minimum Operating Ambient Temperature : 0
    • Maximum Operating Ambient Temperature : 50
    • Brand : Trend
    • Mounting Type : Internal Wall inch|Internal Wall inch