/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Shielded Fast Response DTS Sensor Cable

    Discontinued

    Esser’s shielded fast response DTS sensor cables come with stainless steel hoses and sheath exterior. It has high resistance to the supported tensions, high resistance to crushing. The cable has halogen free and flame retardant jacket.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Esser’s shielded fast response DTS sensor cables come with stainless steel hoses and sheath exterior. It has high resistance to the supported tensions, high resistance to crushing. It is longitudinally watertight. It has excellent protection against rodents. The cable has halogen free and flame retardant jacket.

    Features & Benefits:
    • Stainless steel hoses and sheath exterior
    • High resistance to the supported tensions
    • High resistance to crushing
    • Longitudinally watertight
    • Excellent protection against rodents
    Certifications:
    • Explosion protection: ATEX 1 GD, 111/112
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER