/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    PF20 Duct Temperature Sensor

    PF20 Duct Temperature Sensors are used in ventilating and air conditioning systems to measure discharge, return, or outside air temperature. They are designed for duct mounting.

    Overview

    PF20 Duct Temperature Sensors are used in ventilating and air conditioning systems to measure discharge, return, or outside air temperature. They are designed for duct mounting. The sensors are suitable for use in systems using NTC 20k temperature sensing elements. Duct Temperature Sensor has stainless steel sleeve material and cable sheath material is PVC. It has humidity is 5…95% rh which is non-condensing so it is used in ventilating and air conditioning systems to measure discharge, return and outside air temperature.

    Features & Benefits:
    • NTC 20k temperature sensing element
    • Wide sensing range
    • High accuracy
    Certifications:
    • EN 60529 certified
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 70
    • Minimum Operating Ambient Temperature
      • -30
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Air Duct inch
      • Air Duct inch

    Others

    • Maximum Operating Ambient Temperature
      • 70
    • Minimum Operating Ambient Temperature
      • -30
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Air Duct inch
      • Air Duct inch
    • Maximum Operating Ambient Temperature : 70
    • Minimum Operating Ambient Temperature : -30
    • Brand : Honeywell
    • Number of Wiring Terminals : 2
    • Mounting Type : Air Duct inch|Air Duct inch
    Others
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    LF-VF-PF Temperature Sensors
    application/pdf 517.42 KB
    4/5/2023
    517.42 KB
    LF Duct Temperature Sensors
    application/pdf 613.18 KB
    4/5/2023
    613.18 KB
    LF20, PF20 DUCT TEMPERATURE SENSORS
    application/pdf 398.43 KB
    5/14/2023
    398.43 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    9/19/2023
    3.03 MB
    Sensores Catálogo de productos
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensori Panoramica dei prodotti
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensoren Produktübersicht
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensors Product Overview
    application/pdf 1.12 MB
    5/14/2023
    1.12 MB
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    LF-VF-PF Temperature Sensors
    application/pdf 517.42 KB
    4/5/2023
    517.42 KB
    LF Duct Temperature Sensors
    application/pdf 613.18 KB
    4/5/2023
    613.18 KB
    LF20, PF20 DUCT TEMPERATURE SENSORS
    application/pdf 398.43 KB
    5/14/2023
    398.43 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    9/19/2023
    3.03 MB
    Sensores Catálogo de productos
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensori Panoramica dei prodotti
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensoren Produktübersicht
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensors Product Overview
    application/pdf 1.12 MB
    5/14/2023
    1.12 MB
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    1.13 MB
    5/14/2023
    LF-VF-PF Temperature Sensors
    517.42 KB
    4/5/2023
    LF Duct Temperature Sensors
    613.18 KB
    4/5/2023
    LF20, PF20 DUCT TEMPERATURE SENSORS
    398.43 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    9/19/2023
    Sensores Catálogo de productos
    1.13 MB
    5/14/2023
    Sensori Panoramica dei prodotti
    1.13 MB
    5/14/2023
    Sensoren Produktübersicht
    1.13 MB
    5/14/2023
    Sensors Product Overview
    1.12 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    PF20-65-2M
    Duct Temperature Sensor with bracket, NTC20k, IP65, 2m Cable
    PF20-65-5M
    Duct Temperature Sensor with bracket, NTC20k, IP65, 5m Cable