Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Space-Temperature Sensor

    T7470A1009 is equipped with a 20 k NTC Space Temperature Sensor and can be directly wired to the various Honeywell controller.

    Overview

    T7470A1009 is equipped with a 20 k ¦ NTC spacetemperature sensor and can be directly wired to the following Honeywell controller W7750A,B, W7751B,D,F,H, W7752D,E,F,G, W7753A, W7761A, W7762A,B, W7763C,D,E, Excel 600, 500, 100, 80, 50, 20.

    Features & Benefits:
    • Mountable directly on a wall
    • Operating range 43 to 104°F / 6 to 40°C
    • IP 30 housing
    • Compact
    Certifications:
    • CE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 6
    • Maximum Operating Ambient Temperature
      • 40
    • Brand
      • Honeywell
    • Type of Terminals
      • Spring
      • Spring
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Internal Wall inch

    Others

    • Minimum Operating Ambient Temperature
      • 6
    • Maximum Operating Ambient Temperature
      • 40
    • Brand
      • Honeywell
    • Type of Terminals
      • Spring
      • Spring
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Internal Wall inch
    • Minimum Operating Ambient Temperature : 6
    • Maximum Operating Ambient Temperature : 40
    • Brand : Honeywell
    • Type of Terminals : Spring|Spring
    • Number of Wiring Terminals : 2
    • Mounting Type : Internal Wall inch