/content/hbtbt/ae/en/search-results.html

    Fire Suppression Devices

    ESC 1000/1002 Fire Suppression System

    ESC 1000/1002 Fire Suppression Systems are an pre-engineered automatic electrical cabinet fire suppression system kit with all important accessories

    Overview

    ESC 1000/1002 Fire Suppression System cylinder assembly is filled with 2.5lbs/1.13kgs of clean agent (FK-5-1-12) and pre-pressurized to 195/240 psi (13.5/16 Bar) ECS-252 provides a dual valve outlet as against ECS-250 which has a single valve outlet port with zero ozone depletion potential, extremely low global warming potential and short atmospheric lifetime, UL Listed FK-5-1-12 Fluid is the first chemical halon replacement to offer a viable, long-term, sustainable technology for special hazards fire protection. All agent cylinders are steel pressure vessels designed to hold the agent under pressure until the agent is discharged. All containers are suitable for use at storage temperatures between 32°F to 130 °F

    Specifications

    Others

    • Maximum Operating Pressure
      • 195/240 pounds per square inch
    • Product Type
      • Fire Suppression System
    • Includes
      • cylinder valve assembly foot

    Others

    • Maximum Operating Pressure
      • 195/240 pounds per square inch
    • Product Type
      • Fire Suppression System
    • Includes
      • cylinder valve assembly foot
    • Maximum Operating Pressure : 195/240 pounds per square inch
    • Product Type : Fire Suppression System
    • Includes : cylinder valve assembly foot
    Product Number
    Part Number
    Description
    Add to list
    ECS-1000
    ESC 10001002 Fire Suppression System, Steel, 1 Valve Outlet, 0 to 54.4 C, 195240 psig, FK-5-1-12