/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Xtralis VESDA-E VEA Blanking Plug 6mm

    Discontinued

    The VESDA-E VEA Microbore tubes are custom made, high quality plenum rated flame retardant polyethylene tubes that are reliable long-term performance. They are lightweight and flexible for easy handling and installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA-E VEA Microbore tubes are custom made, high quality plenum rated flame retardant polyethylene tubes that are reliable long-term performance. The tubes come with distance marking at regular intervals making them very efficient to install and keep easy installation records. They come in black colour with red stripes for use in smoke detection and meet requirements of global installation codes. Microbore tubes do not have any active component making no need for electrical wiring during installation of smoke detectors resulting in fast and easy installation. They are lightweight and flexible for easy handling and installation.

    Features & Benefits:
    • Plenum rated
    • Flame retardant
    • High quality polyethylene material
    • Stress crack resistant
    • Distance marking at regular intervals
    • Meets requirements of global installation codes
    Certifications:
    • UL 1820
    • NFPA 90A
    • EN 54-20:2006
    • BS EN 61386-1:2007
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER