/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Rack mounting Heavy Duty Drawer with PSU

    Rack mounting Heavy Duty Drawer with PSU

    Overview

    POL-ESS TOUCH is a professional configuration tool which is able to recognize all esserbus or esserbus-PLus and ES Detect loop devices, whether configured or new. Being standalone means you can work from anywhere in the system.

    Configured loops are stored in the internal memory of the device, in a tools 8000 compatible format, and can be copied directly to a PC, e-mailed for checking or used for configuring the system offline.

    Using the device is easy thanks to the touch screen with its user-friendly icons and clear, automated, one-touch functions.

    The loop display clearly identifies the status, position and number of loop components, and makes it easy to check the device status.

    The automatic map feature allows you to recognise the topology of the connected system, detect wiring or connection faults and certify the loops on the system. Saved loop files can be easily downloaded via USB without the need for special software. This makes it possible to retrieve and send the saved files for reviewing, checking and configuring the system.

    The device displays and the loop log file include detailed information on the status of the devices, read directly from the EPROM, allowing you to identify all connected equipment clearly and effectively.

    The equipment display allows you to read the date of manufacture, version, number of alarms and even to recognize specific types of fault such as dirty camera, input or output short circuit, internal equipment faults, etc. The register function generates a log file with the states of the selected devices or the whole loop, offering precise supervision of system operation with a status report of each device.

    Features & Benefits:
    • Portable configuration and maintenance tool
    • Color touchscreen with user-friendly functions
    • Compatible with esserbus/esserbus-PLus and ES Detect
    • Testing and localization of loop faults
    • Detailed information and device control
    • Status and maintenance log
    • Internal memory and USB port for connection to PC
    • Power Supply via 12 V DC charger or internal battery
    • Loop file compatible with tools 8000
    • Operating lanuages: English, German, French, Spanish, Italian
    Certifications:
    • EN54-23 C & W Category
    • EN54-17
    • CE
    • LPCB
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER