/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    C7600B Solid State Humidity Sensor

    C7600B solid state humidity sensors sense the relative humidity level of an area and are used with any controllers capable of processing 2 to 10V DC signals.

    Overview

    C7600B solid state humidity sensors sense therelative humidity level of an area and are used with any controllers capable of processing 2 to 10V DC signals.

    Features & Benefits:
    • Long-lasting solid state sensing element is accurate and stable over time
    • Enclosed in rugged, wall-mounted plastic case
    • Vents on top and sides of cover allow air flow to humidity sensing element
    • Compact size and lightweight construction provide easy mounting
    • 2 to10V DC output directly proportional to relative humidity and can be used with the H775 humidity controller
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Brand@brand|Enthalpy_Sensor_Interface@enthalpy_sensor_interface|Humidity_Sensor_Interface@humidity_sensor_interface|Mounting_Type@mounting_type|Sensor_Type@sensor_type|Temperature_Sensor_Interface@temperature_sensor_interface

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list