Products
General Content
Part Numbers
Products
/content/hbtbt/ae/en/search-results.html

Matched 1KΩ Tempratue Sensor

The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

Overview

The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

Certifications:
  • ISO 9001
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Low Temperature

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Low Temperature
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Brand : Alerton
  • Product Type : Sensor Degrees Celsius
  • Number of Wiring Terminals : 2
  • Detector Type : Low Temperature
Name
Date
Size
No Resources documents tagged to this product
An error occurred . Please try after sometime

_blank

1 - 1 / 1
Part Number
Description
Leaf Category
Thumbnail
Add to list