/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    6280 Color Graphic Voice Touchscreen Keypad

    Discontinued

    6280 color graphic voice touchscreen keypads feature a high-resolution 7 inch widescreen TFT display that doubles as a digital picture frame.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    6280 color graphic voice touchscreen keypads feature a high-resolution 7 inch widescreen TFT display that doubles as a digital picture frame. They come in a choice of silver and white color schemes, three language options, and voice annunciation of alarm conditions. The new intuitive user interface features icons and menus that make system operation easy to navigate. The digital picture frame and video viewer lets end-users create slideshows and view home movies on the brilliant, high resolution TFT display. Homeowners can customize the slideshow with family photos, vacation pictures, and more. The choice of two color housings and three languages is ideal for homes with multilingual members and opens up new opportunities and markets that previously were untapped. Silver blends perfectly in stainless steel kitchens and garages. White, a popular classic choice, blends seamlessly with lighter décors.

    Features & Benefits:
    • High-resolution, 7 inch widescreen 800x480 TFT display
    • 16 million colors capability to display vivid images
    • Digital picture frame, slideshow or home movies through standard SD card
    • Three languages can be displayed: English, Spanish (Latin American), and French Canadian
    • Voice annunciation of type and location of alarm (English only)
    • Family message center that lets end users record and playback messages
    • Entry/Exit countdown displayed
    • Authorized end user can easily add or delete user codes
    • View zone lists with status
    • End user can quickly and easily bypass zones
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security