/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    IFT-P

    Discontinued

    The ICAM IFT-P is an aspirating smoke detection system with an alarm sensitivity range from 0.001% to 20% obscuration/m (0.0003% to 6.10% obscuration/ft).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ICAM IFT-P is an aspirating smoke detection system with an alarm sensitivity range from 0.001% to 20% obscuration/m (0.0003% to 6.10% obscuration/ft). This detector is classified as a Very Early Warning Smoke Detector that can reliably detect fire at an early stage, and low to high concentrations of smoke over an area of 2,000 m2 (21,500 sq. ft.). The detector is configurable for a variety of environments.

    Features & Benefits:
    • Single zone
    • Large bore dual pipe air sampling
    • 0.001% to 20% obscuration/m (0.0003% to 6.10% obscuration/ft)
    • 4 Alarms Alert, Action, Fire 1, Fire 2
    • 2 x 100 m (2 x 328 ft) sampling pipe
    • Enhanced performance aspirator
    • Ethernet TCP/IP
    • RS232 and RS485 Modbus
    • Up to 16 additional relay outputs available
    • Optional 4 to 20 mA analog outputs
    • Area coverage of up to 2,000 m2 (21,500 sq. ft.)
    Certifications:
    • FM
    • UL
    • VdS
    • CFE
    • CE-EMC
    Specifications

    Others

    • Brand
      • Xtralis
    • Product Type
      • Detector

    Others

    • Brand
      • Xtralis
    • Product Type
      • Detector
    • Brand : Xtralis
    • Product Type : Detector