/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    AV-D-10 Air Velocity Transmitter

    Duct-Mounted Air Velocity Transmitters are designed for highly accurate measurement of air velocity up to 20 m/s (2000 ft/min).

    Overview

    Duct-Mounted Air Velocity Transmitters are designed for highly accurate measurement of air velocity up to 20 m/s (2000 ft/min). Duct-Mounted Air Velocity Transmitters feature a thin-film sensor which operates according to the hot-film anemometer principle. The mounting flange permits a continuous adjustment of immersion depth at the duct. The output signal, measuring range, and response time can be adjusted by shifting a jumper on the circuit board. These air velocity transmitters are suitable for use in all systems capable of accepting 0 to 10 VDC inputs and are ideal for accurate and reliable measurement in building automation and ventilation applications.

    Features & Benefits:
    • Highly accurate measurement of air velocities of up to 20 m/s (2000 ft/min)
    • Mounting flange permits continuous adjustment of immersion depth at duct
    • Response time, measuring range, and output signal (0 to 10V / 4 to 20 mA) can all be independently reset by shifting jumpers on the circuit board
    • Self-compensation for changes in air temperature
    Certifications:
    • CE
    Specifications

    Others

    • Brand
      • Honeywell
    • IP Rating
      • IP65 Housing
      • IP65 Housing
    • Minimum Output Current
      • 4 milliampere
    • Maximum Output Current
      • 20 milliampere
      • 20 milliampere
    • Mounting Type
      • Air Duct inch
      • Canale aria inch
      • En gaine inch
      • Luftkanal inch
      • air duct, sensor on unit inch
      • conducto de aire inch
      • en conducto inch
      • gaine d´air inch
      • im Kanal inch
      • in condotti inch
      • in kanaal inch
      • luchtkanaal inch
    • Minimum Output Voltage
      • 2 voltage direct current

    Others

    • Brand
      • Honeywell
    • IP Rating
      • IP65 Housing
      • IP65 Housing
    • Minimum Output Current
      • 4 milliampere
    • Maximum Output Current
      • 20 milliampere
      • 20 milliampere
    • Mounting Type
      • Air Duct inch
      • Canale aria inch
      • En gaine inch
      • Luftkanal inch
      • air duct, sensor on unit inch
      • conducto de aire inch
      • en conducto inch
      • gaine d´air inch
      • im Kanal inch
      • in condotti inch
      • in kanaal inch
      • luchtkanaal inch
    • Minimum Output Voltage
      • 2 voltage direct current
    • Brand : Honeywell
    • IP Rating : IP65 Housing|IP65 Housing
    • Minimum Output Current : 4 milliampere
    • Maximum Output Current : 20 milliampere|20 milliampere
    • Mounting Type : Air Duct inch|Canale aria inch|En gaine inch|Luftkanal inch|air duct, sensor on unit inch|conducto de aire inch|en conducto inch|gaine d´air inch|im Kanal inch|in condotti inch|in kanaal inch|luchtkanaal inch
    • Minimum Output Voltage : 2 voltage direct current
    Others
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    AV-D-10 and AV-R-10 Air Velocity Transmitters
    application/pdf 309.2 KB
    4/5/2023
    309.2 KB
    Sensori Panoramica dei prodotti
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensoren Produktübersicht
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensores Catálogo de productos
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensors Product Overview
    application/pdf 1.12 MB
    5/14/2023
    1.12 MB
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    AV-D-10 and AV-R-10 Air Velocity Transmitters
    application/pdf 309.2 KB
    4/5/2023
    309.2 KB
    Sensori Panoramica dei prodotti
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensoren Produktübersicht
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensores Catálogo de productos
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Sensors Product Overview
    application/pdf 1.12 MB
    5/14/2023
    1.12 MB
    Name
    Description
    File Size
    Date
    Size
    Capteurs Vue d‘ensemble
    1.13 MB
    5/14/2023
    AV-D-10 and AV-R-10 Air Velocity Transmitters
    309.2 KB
    4/5/2023
    Sensori Panoramica dei prodotti
    1.13 MB
    5/14/2023
    Sensoren Produktübersicht
    1.13 MB
    5/14/2023
    Sensores Catálogo de productos
    1.13 MB
    5/14/2023
    Sensors Product Overview
    1.12 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AV-D-10
    Air Velocity Transmitter, 24V AC, 50 to 200mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-av-d-10-av-d-10-air-velocity-transmitter-primaryimage
    AV-D-10
    Air Velocity Transmitter, 24V AC, 50 to 200mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-av-d-10-av-d-10-air-velocity-transmitter-primaryimage