/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    Galaxy MK7 Keypad and Keyprox

    Galaxy MK7 range provides 32-character alphanumeric LCD display. Suitable for use with all Galaxy systems. Choose between a standard keypad or keyprox option with integrated proximity card reader.

    Overview

    Designed with robustness in mind the MK7 range features tactile, backlit rubber buttons that ensure ease of use, even in low light conditions. Includes full system control and a discreet door to keep your keys hidden. Choose between the standard keypad or keyprox with integrated proximity card reader- enabling dual-functionality for setting and unsetting your intruder alarm system from a single station.

    Features & Benefits:
    • Suitable for use with all Galaxy systems
    • Stylish design
    • Tactile backlit rubber buttons
    • Full system control
    • 32 alphanumeric backlit display
    • Can be mounted remotely from the panel up to distances of 1000m
    • Tamper protection
    • Offers the option of setting/unsetting the system either by PIN entry or by presenting a Proximity ID card to the base of the unit (Keyprox Model only)
    Certifications:
    • EN50131-3: 2009
    • Security Grade - 3
    • Environmental Class - II
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Amperage@amperage|Brand@brand|For_Use_With@for_use_with|Includes@includes|Maximum_Operating_Voltage@maximum_operating_voltage|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Regulatory_Approvals@regulatory_approvals|Screen_Type@screen_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CP037-01
    Galaxy MK7 LCD Keypad
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front
    CP037-01
    Galaxy MK7 LCD Keypad
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front
    CP038-01
    Galaxy MK7 LCD Keyprox, with Integrated ASKHID Reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front
    CP038-01
    Galaxy MK7 LCD Keyprox, with Integrated ASKHID Reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front
    CP038-01-H
    Galaxy MK7 LCD Keyprox, with Integrated HID Card Reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front
    CP038-01-H
    Galaxy MK7 LCD Keyprox, with Integrated HID Card Reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-4-mk7-front