/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    KSL series

    Discontinued

    These compact flow monitors reliably measure air flow in air ducts and detect any falling below a predefined switching point. The sensitivity and hence the switching point can be set very precisely with a potentiometer.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    KSL series flow monitors reliably measure air flow in air ducts and detect any falling below a predefined switching point. The sensitivity and hence the switching point can be set very precisely with a potentiometer. The switching state is shown by a yellow LED.The sensor tip must be completely immersed in the medium. Signal evaluation and the switching process take place within the unit itself so that no additional space is required inside the switchcabinet.The sensor is easy to install and has no mechanical moving parts liable to wear. Ideal for ventilation and air-conditioning systems, where the sensor can be used to monitor fans, air intakes and butterfly valves. Other applications include clean rooms, where the sensor can be used to monitor air locks. Ideal for the medium, air and all non-combustible and non-aggressive gases.

    Specifications

    Others

    • Brand
      • FEMA

    Others

    • Brand
      • FEMA
    • Brand : FEMA