/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Intelligent Plug-In Temperature Sensors

    Discontinued

    H355 Series intelligent addressable thermal detectors use state-of-the-art thermistor sensing circuits for fast responses.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    H355 Series intelligent addressable thermal detectors use state-of-the-art thermistor sensing circuits for fast responses. These sensors provide open-area protection and are intended for use with Fire-Lite®’s addressable fire alarm control panels (FACPs). These thermal detectors provide addressable property protection in a variety of applications. Two LEDs on each sensor light to provide a local, visible sensor indication.

    Features & Benefits:
    • 2-wire SLC loop connection
    • Rotary, decimal addressing: 01 to159 with MS-9600 series, 01 to 99 with MS-9200 Series
    • Sleek, low-profile, stylish design
    • Integral communications and built-in device-type identification
    • Built-in tamper-resistant feature
    • Built-in functional test switch activated by external magnet
    • Sealed against back pressure
    • Designed for direct-surface or & junction box & mounting
    • Remote test feature from the panel
    • Low standby current