Multi-Criteria Sensors
MCS Multi-Criteria Fire/CO Detector
MCS multi-criteria fire and carbon monoxide (CO) detectors are plug-in addressable devices that combine four separate sensing elements to sense multiple components of a fire: smoke, CO, light/flame, and heat.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MCS multi-criteria fire and carbon monoxide detectors are plug-in addressable devices that combine four separate sensing elements to sense multiple components of a fire: smoke, CO, light/flame, and heat. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering, heightened immunity to nuisance particulate, and enhanced sensitivity to real fire. This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use of the fire/CO detector in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to false alarm.
Features & Benefits:- Operates in Velociti® SLC protocol
- Separate audible signal for fire or CO alarm when used with a B200S Series base
- Automatic drift compensation for smoke and CO sensors
- RealTest® CO testing capability
- New modern profile with expanded color options
- Uses only one address on the SLC loop
- 10 year CO cell with end-of-life warning
- UL Standard: UL 268 7th Edition, UL 521, UL 2075 Listed
- CSFM: 7272-1703:0508
Others
- Brand
- Gamewell-FCI
- Detector Type
- Fixed Temperature
- Rate Of Rise
- Detection Sensor Type
- Infrared
- Photoelectric
- Thermal
Others
- Brand
- Gamewell-FCI
- Detector Type
- Fixed Temperature
- Rate Of Rise
- Detection Sensor Type
- Infrared
- Photoelectric
- Thermal
- Brand : Gamewell-FCI
- Detector Type : Fixed Temperature|Rate Of Rise
- Detection Sensor Type : Infrared|Photoelectric|Thermal