/content/hbtbt/ae/en/search-results.html

    Accessories

    Vigilion Beam Sensor Reciever

    Discontinued

    Vigilion Beam Sensor Recievers are a part of Vigilon’s loop powered technology which allows 16 beam pairs to be connected to the same loop circuit, each covering a distance of up to 100m.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The S-Quad Beam Sensors provides an enhanced solution for linear beam detection for applications where point detection is either not practical or economic.Vigilion Beam Sensor Recievers are a part of Vigilon’s loop powered technology which allows 16 beam pairs to be connected to the same loop circuit, each covering a distance of up to 100m.

    Features & Benefits:
    • Improved immunity to EMC & dust build up on the lens
    • The optical lens design is intended to minimise the maintenance and cleaning required