/content/hbtbt/ae/en/search-results.html

    Accessories

    Replacement Gas Sensor

    Discontinued

    The VESDA Sensepoint XCL- Large Bore detector delivers multi-point gas sampling capability giving it the advantage of providing larger coverage, increased design flexibility and reliable detection in high airflow.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA Sensepoint XCL- Large Bore detector delivers multi-point gas sampling capability giving it the advantage of providing larger coverage, increased design flexibility and reliable detection in high airflow areas compared to fixed point gas detectors. Large Bore is a gas detection solution that utilizes the ASD pipe network to deliver superior gas detection via multiple hole (multi-point) sampling. The combined solution provides reliable detection of gases for occupant protection and process monitoring whilst simultaneously ensuring protection against fire threats.

    Features & Benefits:
    • Wide range of gases to support most application
    • Aspirated gas sampling technology
    • Integral alarm status LEDs
    • Integral gas port for bump test and calibration
    • Field replaceable gas sensor cartridges
    • Smart device application (Sensepoint App) enables faster detector commissioning, maintenance and service
    • Multiple output options: 2 x configurable relays (Alarm, Fault), Analog 4-20mA or Modbus RTU
    Certifications:
    • EN/UL/IEC 61010-1
    • CSA-C22.2 No. 61010-1-12
    • CE – EMC
    • EN 50270