Accessories
IQ8Quad IP42 Protection
IQ8Quad IP42 Protections provides protection to the IQ8Quad detector base against dust and humidity.
IQ8Quad IP42 Protections are designed for installation in environments with dust and humidity. The IP protection protects the IQ8Quad detector base against dust and humidity. For easy mounting to the base, the IP protection is provided with an adhesive film.
Features & Benefits:- Increases the protection level to IP 42
- IP protection is provided with an adhesive film
Others
- Material
- SBR/NR
- Color
- White
- Product Type
- Detector Base
Others
- Material
- SBR/NR
- Color
- White
- Product Type
- Detector Base
- Material : SBR/NR
- Color : White
- Product Type : Detector Base