/content/hbtbt/ae/en/search-results.html

Temperature Sensors

P Pt 100 temperature sensors in stainless steel

The temperature sensors are made entirely from stainless steel 1.4571. Sensor element: Pt 100, Class A to DIN IEC 751, 3-wire connection. Temperature range –50…+400 °C.

Overview

P Pt 100 temperature sensors are made entirely from stainless steel 1.4571. Sensor element: Pt 100, Class A to DIN IEC 751, 3-wire connection. Temperature range –50…+400 °C.

Specifications

Others

  • Minimum Operating Ambient Temperature
    • -20
    • -50
  • Maximum Operating Ambient Temperature
    • 100
    • 400
  • Brand
    • Honeywell
  • Mounting Type
    • In Well inch
    • In Well inch

Others

  • Minimum Operating Ambient Temperature
    • -20
    • -50
  • Maximum Operating Ambient Temperature
    • 100
    • 400
  • Brand
    • Honeywell
  • Mounting Type
    • In Well inch
    • In Well inch
  • Minimum Operating Ambient Temperature : -20|-50
  • Maximum Operating Ambient Temperature : 100|400
  • Brand : Honeywell
  • Mounting Type : In Well inch|In Well inch
Others
Name
Description
File Size
Date
Size
P Series PT 100 TEMPERATURE SENSOR
application/pdf 394.51 KB
5/14/2023
394.51 KB
Tempreture sensor series
application/pdf 498.4 KB
5/14/2023
498.4 KB
Name
Description
File Size
Date
Size
P Series PT 100 TEMPERATURE SENSOR
application/pdf 394.51 KB
5/14/2023
394.51 KB
Tempreture sensor series
application/pdf 498.4 KB
5/14/2023
498.4 KB
Name
Description
File Size
Date
Size
P Series PT 100 TEMPERATURE SENSOR
394.51 KB
5/14/2023
Tempreture sensor series
498.4 KB
5/14/2023
Product Number
Image
SKU
Description
alt
P100-100
Pt100 temperature sensor in stainless steel, 100mm with screw-in thread G12, ø 6 mm
alt
P100-200
Pt100 temperature sensor in stainless steel, 200mm with screw-in thread G12, ø 6 mm
Image
SKU
Description
alt
P100-100
Pt100 temperature sensor in stainless steel, 100mm with screw-in thread G12, ø 6 mm
alt
P100-200
Pt100 temperature sensor in stainless steel, 200mm with screw-in thread G12, ø 6 mm