Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    releasing panels

    Notifier Extinguishing Panel- ESS

    The Control extinguishing panel by Honeywell is designed to efficiently manage the automatic release sequence of any extinguishing system.

    Overview

    The Control extinguishing panel by Honeywell is designed to efficiently manage the automatic release sequence of any extinguishing system. RP1r-PLUS includes a switched 65W power supply with battery charger with three input zones to connect directly to conventional detectors and external release call points, two monitored and electronically protected output circuits, two outputs of sounders with different frequencies to identify each of the stages such as warning, alarm, prolongation/emergency cancellation.

    Features & Benefits:
    • Two outputs of sounders
    • A switched 65W power supply with battery
    • Three input zones to connect directly to conventional detectors and external release call points
    Certifications:
    • UNI EN 12094.1
    • EN 54-2
    • EN 54-4
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER