/content/hbtbt/ae/en/search-results.html

    Accessories

    Viewguard PIR Motion detector Replacement Mirror

    Discontinued

    Viewguard PIR Motion detectors by Honeywell Security are suitable for intrusion alarm panels with BUS-2/BUS-1- or conventional connection technology and are available with or without nti- ask function (monitoring against covering).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Viewguard PIR detectors by Honeywell Security are suitable for intrusion alarm panels with BUS-2/BUS-1- or conventional connection technology and are available with or without Anti- Mask function (monitoring against covering). To ensure optimum detection, detectors are equipped with high-quality mirror optics. Standard equipment includes a mirror for area optics. The Viewguard PIR detectors are motion detectors based on the passive infrared principle. If required, the detectors can be retrofitted on site to long-range optics or curtain optics with accessories that are available separately.

    Features & Benefits:
    • Anti-Mask function: Detects covering, spraying or taping of the foil
    • LED indication: Clearly arranged indication of operating state via two LEDs. Walk test indication
    • FAI-logic: The detector that is triggered first, can be identified with the aid of the LED indication
    • Walk test function: Easy way to check function and detection area
    • Detector zone input: Integration of contacts/potential-free detectors in the BUS-2/ BUS-1 system (zone not erasable)
    • Microwave sensor (only AM detectors): Can be deactivated in the disarmed state.
    Certifications:
    • Viewguard PIR AM FAI:
    • VdS approval Class C (pending)
    • EN 50131-1 and DIN CLC/TS 50131-2-2 grade 3
    • Viewguard PIR FAI:
    • VdS approval Class B (pending)
    • EN 50131-1 and DIN CLC/TS 50131-2-2 grade 2