/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    Air Velocity Transmitter

    AV-R-10 Remote Air Velocity Transmitters are designed for highly accurate measurement of air velocity up to 20 m/s. They feature a thin-film sensor which operates according to the hot-film anemometer principle.

    Overview

    AV-R-10 Remote Air Velocity Transmitters are designed for highly accurate measurement of air velocity up to 20 m/s (2000 ft/min). They feature a thin-film sensor which operates according to the hot-film anemometer principle. The mounting flange permits a continuous adjustment of immersion depth at the duct. The output signal, measuring range, and response time can be adjusted by shifting a jumper on the circuit board. The AV-R-10 air velocity transmitters are ideal for accurate and reliable measurement in building automation and ventilation applications. The transmitters are suitable for use in all systems capable of accepting 0 to 10 VDC inputs.

    Features & Benefits:
    • Highly accurate measurement of air velocities of up to 20 m/s
    • Mounting flange permits continuous adjustment of immersion depth at duct
    • Response time measuring range, and output signal can all be independently reset by shifting jumpers on the circuit board
    Certifications:
    • CE
    • Housing materialPolycarbonate, UL94V-0 approved
    • Protection classEnclosure IP65 / NEMA 4, remote probe IP20