/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    LightSpot Mid Range Microwave Detector

    Discontinued

    Mid-Range LightSpot detector is a high performance, directional presence detector with built-in photocell for use in almost any internal space.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Mid-Range LightSpot is a high performance, directional presence detector with built-in photocell for use in almost any internal space. It was conceived to bridge the gap between the Standard Series LightSpot and the Long Range equipment. It is ideal for larger classrooms, conference rooms, longer storage aisles etc. It is a self-contained unit, making installation very simple and straightforward.

    Mid-Range Light Spot detector utilises microwave technology and is capable of effective presence detection in rooms of up to 20m x 20m. The unit is self-contained, featuring a movement detector, photocell and 10 Amp (load switching) element in one, easily deployed housing. The detector may be surface or semi-flush mounted. Mid-Range LightSpot detector Ideal for larger classrooms, longer corridors, conference rooms, storage aisles etc. Mounting options for mid-range detectors are Semi-flush, surface as well as wall mounting kit is available.

    Mid-Range LightSpots utilise microwave radar to monitor a space for movement. This involves transmitting a very low power microwave signal and examining the reflected signal for frequency variations called Doppler shifts. The microwave system is extremely sensitive to small body movements and provides effective presence detection in rooms up to 20m x 20m. Please note that this extreme sensitivity makes it essential that the detector be installed on a rigid surface that will not itself be subject to movement or vibration. Please note also that microwave technology is not recommended for applications where there are large areas of metal, e.g. metal ceiling or floor tiles, as unpredictable sensitivity may result.

    Features & Benefits:
    • Superior performance, microwave presence detector
    • Directionally adjustable
    • Either passive photocell, or regulating
    • Dimming versions incorporate terminals for optional OneSwitch Dimming
    • Infrared programmable (dimming version)
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls