/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    remote test unit

    Discontinued

    A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. A combination of the unique chamber design and other technically advanced features will significantly extend the service intervals before cleaning of the detector becomes necessary.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Automatic drift compensation
    • Operates on 12 and 24VDC Systems
    • Remote alarm test feature
    • Easy Maintenance
    • Range of detector bases available
    • Remote LED Option
    Certifications:
    • EN54 – 7:2000 (Amendment 1)
    • MED 96/98/EC (Amendment 2009/26/EC)
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS