/content/hbtbt/ae/en/search-results.html

    Accessories

    Stopper®, Steel Web Surface Mount

    Discontinued

    Protects smoke detectors

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.

    Features & Benefits:
    • 9-gauge stainless steel wire
    • Surface mount
    • Fast and easy installation
    • Includes mounting clamps and hardware
    • 4.25 in H x 8.25 in W (octagon shape)
    Certifications:
    • UL Listed
    • CSFM 7300-1416:100
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER