/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Rigid Averaging Sensor

    Discontinued

    The TS-x-RD Series rigid copper averaging temperature sensors are used to monitor and control the building temperature in ducts or plenums. They have high accuracy and come with high durability along with 2/5 year warranty.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TS-5x-RD Series rigid copper averaging temperature sensors are used to monitor and control the building temperature in ducts or plenums. The TS-5x-RD Series rigid copper averaging temperature sensors have an output of 3K Ohms at 77°F (25°C) and 10K Ohms at 77°F (25°C) with an overall sensor accuracy of ± 0.36°F. The averaging sensors are both non-polarity and non-position sensitive. The most common applications of the sensors are monitoring return air temperature, monitoring mixed air temperature, monitoring discharge air temperature and cold water bath/tank temperatures. They have high accuracy and come with high durability along with a 2/5 year warranty.

    Features & Benefits:
    • Rigid Copper Tubing
    • Higher Operating Temperature
    • Fast Response Times
    • High Accuracy
    • Durability
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius