/content/hbtbt/ae/en/search-results.html

Temperature & Humidity Transmitters

SFI 2-Wire Temperature Transmitter

The SFI 2-Wire Temperature Transmitters are typically used in HVAC systems to measure duct or water temperature where high accuracy is needed.

Overview

The SFI 2-wire Temperature Transmitters are typically used in HVAC systems to measure duct or water temperature where high accuracy is needed. These temperature transmitters are suitable for use in all systems capable of accepting 4 to 20 ma inputs.

Features & Benefits:
  • Same look and feel as standard sensors VF-x
  • Flange for air-duct mounting included as accessory
  • High accuracy
  • Probe length of 150 mm and 300 mm
Certifications:
  • IP65 EN 60529
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 0
  • Maximum Operating Ambient Temperature
    • 50
  • Mounting Type
    • Strap on pipe inch
  • Number of Wiring Terminals
    • 3

Others

  • Minimum Operating Ambient Temperature
    • 0
  • Maximum Operating Ambient Temperature
    • 50
  • Mounting Type
    • Strap on pipe inch
  • Number of Wiring Terminals
    • 3
  • Minimum Operating Ambient Temperature : 0
  • Maximum Operating Ambient Temperature : 50
  • Mounting Type : Strap on pipe inch
  • Number of Wiring Terminals : 3