/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    AGILE wireless Notifier - Heat detector

    Discontinued

    NRXTFIX58 and NRX-TDIFF are Wireless heat detectors suitable for applications where wiring is not feasible. Agile™ is powered by robust MESH network technology providing REDUNDANT communication paths that makes the network highly reliable.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    These NRX-TFIX58 and NRX-TDIFF heat sensors are battery operated RF devices designed for use with the NRXI-GATE radio gateway. They contain a wireless transceiver and run on an addressable fire system (using a compatible proprietary communication protocol).

    The NRX-TFIX provides fixed 58° C temperature sensing (heat type detector A1S).

    The NRX-TDIFF provides 58° C rate-of-rise (10° C/minute) temperature sensing (heat type detector A1R).

    The sensors plug into the B501RF wireless base. These devices conform to EN54-25 and EN54-5 (classes A1S and A1R).

    They comply with the requirements of 2014/53/EU for conformance with the RED directive

    Features & Benefits:
    • Mesh multiple communication paths for increased reliability
    • Accurate thermal detector Class A1S or A1R for thermal pint detector applications
    • 18RF channels at 868MHz – provides greater tolerance to interference
    • 2 integrated antennas on each wireless fire device – easier positioning of devices
    • Up to 400 m free air communication range – providing good coverage levels
    • Average 5 year battery service life – reducing maintenance requirements
    • Addresses set using rotary switches – reduced commissioning time
    • Tamper-resist locking mechanism to prevent unauthorised removal of sensor head
    • Wired fire devices look and feel – easier installation and visual integration
    • Patented battery service life prediction feature – more proactive maintenance
    • Peace of mind – battery redundancy, delivering ‘always on’ performance
    • Up to 32 Wireless devices per Gateway
    • Agile IQ 3-in-1 software for easy design, configuration and diagnostics
    Certifications:
    • EN54-25
    • EN54-5
    • VdS
    • Afnor
    • CPR
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER