/content/hbtbt/ae/en/search-results.html

    Accessories

    VEU Aspirating Smoke Detector

    Discontinued

    The VEU series of Aspirating Smoke Detectors are the premium detector of the VESDA-E range. They are an Ultra-wide sensitivity range.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

    Features & Benefits:
    • Intuitive LCD icon display provides instant status information for immediate response
    • Flow fault thresholds per port accommodate varying airflow conditions
    • Smart on-board filter
    • Referencing to accommodate external environmental conditions
    • Backward compatible with VLP and VESDAnet
    • Remote monitoring with iVESDA for system review and proactive maintenance
    • Secondary monitoring and maintenance
    • Aspirating detector secondary monitoring and maintenance via Wi-Fi
    Certifications:
    • CE
    • EN 54-20
    • ISO 7240-20
    • UL
    • ULC
    • VdS