aspirating smoke detector
Intelligent VESDA-E VEU EBTI
The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEU-EBTI) has the ability to directly work with esserbus® and esserbus®-PLus through the built-in transponder which allows the connection into the ESSER range of fire alarm control panels. It is compatible with the FlexES Control panel with the pre-alarm feature supported. It is also compatible with IQ8Control and Compact panels but without the pre-alarm feature. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40 %. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80 % whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.
Features & Benefits:- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
- Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance
- Four alarm levels and an ultra wide sensitivity range deliver optimum protection for the widest range of applications
- Intuitive LCD icon display provides instant status information for immediate response
- Flow fault thresholds per port accommodate varying airflow conditions
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance
- Extensive event log (20,000 events) for event analysis and system diagnostics
- AutoLearn™ smoke and flow for reliable and rapid commissioning
- Referencing to accommodate external environmental conditions to minimise nuisance alarms
- Remote monitoring with iVESDA for system review and proactive maintenance
- Ethernet for connectivity with Xtralis software for configuration, secondary monitoring and maintenance
- Industry first. Aspirating detector secondary monitoring and maintenance via WiFi
- USB for PC configuration, and firmware upgrade using a memory stick
- Two pre-configured GPI’s; 1 unmonitored for Remote Reset function through the panel, and 1 monitored for normal detector operation (inaccessible to the user)
- Field replaceable sub-assemblies enable faster service and maximum uptime
- Direct connection to the esserbus® loop technology of ESSER fire alarm control panels without the need for extra equipment or loop modules
- Integrated loop isolator
- Evaluation of faults of the VESDA-E detector
- Evaluation of pre-alarms of the VESDA-E detector in combination with FlexeS Control
- Signal evaluation and loop monitoring in compliance with EN 54-13
- Optional low voltage monitoring of the external power supply
- Three spare inputs to add e.g. detailed PSU fault warnings like battery fault, earth fault, mains fault to the system
- Programmable reset functionality for the detector
- Secure start-up via tools 8000
- Individual programming via tools 8000
- VdS
- CE
- EN 54-17
- EN 54-18
- EN 54-20
Others
- Brand
- Xtralis
- Product Type
- VESDA-E
Others
- Brand
- Xtralis
- Product Type
- VESDA-E
- Brand : Xtralis
- Product Type : VESDA-E