Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Aspirating Smoke Detector

    Intelligent VESDA-E VEU FlashScan SLC - UL/ULC

    The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEUEBTI) has the ability to directly work with esserbus® and esserbus®-Plus through the built-in transponder.

    Overview

    The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEU-EBTI) has the ability to directly work with esserbus® and esserbus®-PLus through the built-in transponder which allows the connection into the ESSER range of fire alarm control panels. It is compatible with the FlexES Control panel with the pre-alarm feature supported. It is also compatible with IQ8Control and Compact panels but without the pre-alarm feature. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40 %. Considerably longer linear

    pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80 % whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

    Features & Benefits:
    • Flair detection technology delivers reliable very early warning in
    • a wide range of environments with minimal nuisance alarms
    • Multi stage filtration and optical protection with clean air barriers
    • ensures lifetime detection performance
    • Four alarm levels and an ultra wide sensitivity range deliver
    • optimum protection for the widest range of applications
    • Intuitive LCD icon display provides instant status information for
    • immediate response
    • Flow fault thresholds per port accommodate varying airflow
    • conditions
    • Smart on-board filter retains dust count and remaining filter life
    • for predictable maintenance
    • Extensive event log (20,000 events) for event analysis and system
    • diagnostics
    • AutoLearn™ smoke and flow for reliable and rapid commissioning
    • Referencing to accommodate external environmental conditions
    • to minimise nuisance alarms
    • Remote monitoring with iVESDA for system review and proactive
    • maintenance
    • Ethernet for connectivity with Xtralis software for configuration,
    • secondary monitoring and maintenance
    • Industry first. Aspirating detector secondary monitoring and
    • maintenance via WiFi
    • USB for PC configuration, and firmware upgrade using a memory
    • stick
    • Two pre-configured GPI’s; 1 unmonitored for Remote Reset
    • function through the panel, and 1 monitored for normal detector
    • operation (inaccessible to the user)
    • Field replaceable sub-assemblies enable faster service and
    • maximum uptime
    • Direct connection to the esserbus® loop technology of ESSER fire
    • alarm control panels without the need for extra equipment or loop
    • modules
    • Integrated loop isolator
    • Evaluation of faults of the VESDA-E detector
    • Evaluation of pre-alarms of the VESDA-E detector in combination
    • with FlexeS Control
    • Signal evaluation and loop monitoring in compliance with
    • EN 54-13
    • Optional low voltage monitoring of the external power supply
    • Three spare inputs to add e.g. detailed PSU fault warnings like
    • battery fault, earth fault, mains fault to the system
    • Programmable reset functionality for the detector
    • Secure start-up via tools 8000
    • Individual programming via tools 8000
    Certifications:
    • VdS
    • EN 54-17
    • EN 54-18
    • EN 54-20