Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Addressable Heat Detector

    The Addressable Heat Detector are designed for both performance and aesthetics. A new modern, sleek, contemporary design and advanced thermal technologies make the SK-HEAT-W Series ideal for both system operation and building design.

    Overview

    The Addressable Heat Detector are designed for both performance and aesthetics. A new modern, sleek, contemporary design and advanced thermal technologies make the SK-HEAT-W Series ideal for both system operation and building design.

    _x000D_

    The series includes a 135°F/57°C fixed-temperature, rate-of-rise, and a 180°F/88°C fixed high-temperature detectors and are direct replacements for the SK-HEAT Series heat detectors. The point ID address, set using rotary decimal switches, provide specific detector locations. These thermal detectors provide effective, intelligent property protection in a variety of applications.

    _x000D_ Features & Benefits:
      _x000D_
    • Addressable Heat Detector_x000D_
    • Designed to meet UL 268 7th Edition_x000D_
    • Sleek and stylish contemporary design_x000D_
    • Advanced thermal technology for fast response_x000D_
    • Fixed temperature model (SK-HEAT-W) factory preset to 135°F (57°C)_x000D_
    • Rate-of-rise model (SK-HEAT-ROR-W), 15°F (8.3°C) per minute_x000D_
    • High temperature model (SK-HEAT-HT-W) factory preset to 190°F (88°C)_x000D_
    • Addressable by device_x000D_
    • Rotary, decimal addressing (Refer to the Silent Knight panel manuals for device capacity)_x000D_
    • Two-wire SLC connection_x000D_
    • LEDs blink every time the unit is polled_x000D_
    • 360°-field viewing angle of the visual alarm indicators (two bi-color LEDs); LEDs blink green in Normal condition and turn on steady red in Alarm_x000D_
    • Integral communications and built-in device-type identification_x000D_
    • Remote test feature from the panel_x000D_
    • Built-in functional test switch activated by external magnet_x000D_
    • Walk test with address display (an address of 121 will blink the detector LED 12- (pause)-1)_x000D_
    • Low standby current
    _x000D_Certifications:
      _x000D_
    • UL