/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    External Thermistor

    Discontinued

    The RT1 is an NTC which can be connected to e527, e528, or e529 thermostats or to select HVAC controllers such as X47 to provide remote temperature sensing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The RT1 is an NTC which can be connected to e527, e528, or e529 thermostats or to select HVAC controllers such as X47 to provide remote temperature sensing.

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Brand
      • Honeywell Hospitality
    • Product Type
      • Thermistor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Brand
      • Honeywell Hospitality
    • Product Type
      • Thermistor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
    • Brand : Honeywell Hospitality
    • Product Type : Thermistor Degrees Celsius