/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Smoke Test Pen

    Discontinued

    The Smoke Pen simplifies Aspirating Smoke Detection (ASD) system testing by providing a userfriendly design that generates a continuous smoke to test the pipe network.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Smoke Pen simplifies Aspirating Smoke Detection (ASD) system testing by providing a userfriendly design that generates a continuous smoke trail. Using refillable wicks, the device works like a mechanical pencil; where a wick can be inserted into the pen, leaving a 10mm trace that can subsequently be ignited by either a lighter or match. The patented design of the wick ensures a continuous and consistent smoke trail, helping simplify ASD system smoke testing. Once smoke testing has been completed, smoke can be quickly extinguished by replacing the smoke pen lid, leaving the wick ready for re-use at a later date. The Smoke Pen comes with 6 replacement wicks, and a separate refill pack is available as a spare part.

    Features & Benefits:
    • Easy to use
    • Simplifies system smoke tests
    • Ensures continuous and consistent smoke trail
    • Refillable wicks (SKU VSP-811 Refill pack of 6 wicks)
    Certifications:
    • CE
    • FCC
    • ICES
    • UL/cUL
    • RoHs
    • REACH
    • Prop65
    • UK
    Specifications

    Others

    • Brand
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis