/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    VESDA VLI Aspirator Spare Part

    Discontinued

    The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2. The VLI detector combines a fail-safe Intelligent Filter (patent pending) with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for recalibration.

    Features & Benefits:
    • Robust absolute smoke detection
    • Intelligent Filter (patent pending)
    • Lint Trap to capture fibrous particulates
    • Sub-sampling Probe (inertial separator)
    • Secondary Filter
    • Clean air barrier for optics protection
    • AutoLearn Smoke and Flow
    • Clean Air Zero
    Certifications:
    • ActivFire
    • CE
    • EN 54-20
    • FM
    • LPCB
    • NF
    • SIL 2 as per IEC 61508
    • UL
    • ULC
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis