/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Honeywell's CDT Series Carbon Dioxide

    Honeywell's CDT Series Carbon Dioxide and Temperature Transmitters accurately monitor the CO2 concentration and temperature in indoor environments to help achieve energy savings.

    Overview

    Honeywell's CDT Series Carbon Dioxide and Temperature Transmitters accurately monitor the CO2 concentration and temperature in indoor environments to help achieve energy savings. For increased sensor accuracy, a single beam dual wavelength non-dispersive infrared (NDIR) sensor is used to automatically correct the measurement in both occupied and unoccupied buildings against light source aging effects. The single beam dual wavelength sensor technology provides the highest level of accuracy compared to Automatic Baseline Correction methods which can unintentionally shift the calibration based on CO2 levels and barometric pressure conditions.

    Features & Benefits:
    • Single beam dual wavelength NDIR sensor
    • Integral passive temperature outputs
    • Integral display and relay output options to meet building requirements
    • Service display tool available for models without an integral LCD
    • Helps save time during set-up and commissioning
    Certifications:
    • CE