/content/hbtbt/ae/en/search-results.html

Detector Test Equipment

25mm Adaptor

VESDA Adaptors are produced in red ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance and ductility.

Overview

VESDA Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system approved to BS EN ISO 9001, EN54 -20 and EN61386-1 Class 1131 ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weather ability, heat stability and processability.

Features & Benefits:
  • Tough and durable
  • Available in Red and White colour
  • Easy to joint
  • Lightweight
  • Unaffected by corrosive attack
Certifications:
  • BS EN ISO 9001
  • EN61386-1
Specifications

Others

  • Product Type
    • Socket Adapter
  • Brand
    • Xtralis

Others

  • Product Type
    • Socket Adapter
  • Brand
    • Xtralis
  • Product Type : Socket Adapter
  • Brand : Xtralis
Product Number
Image
SKU
Description
alt
PIP-004
25mm to 34in Socket Adaptor-Pack of 10
Image
SKU
Description
alt
PIP-004
25mm to 34in Socket Adaptor-Pack of 10