/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    DUAL TEC® Motion Sensor-DT8016

    DUAL TEC® Motion Sensor is motion sensor with mirror optics Designed for mid to high-end commercial environments where a Grade 3 system may be required .

    Overview

    DUAL TEC® Motion Sensor are designed for high level security installations with a unique

    Professional look optimum performance is achieved using X-Band microwave technology and Uniform Sensitivity Optics. . The sensor looks for a wide time frame and integrates the signal received prior to any alarm triggering decision.

    It includes DualCore™ signal processing which is ideal for areas that are difficult to protect with standard products and integrates a total of five patented solutions to improve reliability and In addition to this, the installer will benefit from the design of the sensor which allows easy access to the connectors with its quick plug-in feature. Furthermore this motion sensor offers integrated EOL resistors and an enhanced walk test feature saving time

    Features & Benefits:
    • Plug-in electronics
    • Integrated End-of-Line (EOL) resistors
    • Flash light Walk Test
    • Mirror optics
    • Highest security approval
    Certifications:
    • EN50131-2-4 Grade 2 Class II
    • NF&A2P two shields
    • GOST-R
    • PD6662:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security