/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    ECO1000 Fixed Temperature Thermal Detector

    System Sensor’s ECO1000 range of detectors have been produced using the latest in manufacturing technology, supplied with an array of advanced feature.

    Overview

    System Sensor’s ECO1000 range of detectors are a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of advanced features, making them ‘better by design’. These thermal detectors uses a state of the art thermal element combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. The detector incorporates a static element and is suitable where ambient conditions normally exhibit rapid changes in temperature e.g. kitchens. A laser-based hand held Remote Test Unit can be used in conjunction with the range of ECO1000 detectors for alarm test purposes. The unit transmits a coded message, preventing spurious alarms being generated by other laser-based devices. With a range of several metres, the hand held test unit provides an effortless way of remotely alarm testing the range of ECO1000 detectors and removes the need for any direct physical access to the detector by the user.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Easy Maintenance
    • Range of detector bases available
    • Remote LED Option
    • Remote alarm test feature
    Certifications:
    • Certified to EN54 – 5:2000 (Amendment 1) Class BS
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER