/content/hbtbt/ae/en/search-results.html

Occupancy Sensors

K595.RF Motion Detector

The K595 is a battery powered passive infrared motion detector that is used to determine occupancy in the guestroom and peripheral-status reporting. The advantage of detecting occupancy leads to better management of energy usage and security.

Overview
The K595 is a flush mounted, attractive PIR module designed with the same look and feel as the MODEVA system using an easy to install magnetic mounting design.SPECIFICATIONSThe K595, in conjunction with a door switch monitor and smart digital thermostat, provides a powerful energy management tool that monitors guestroom occupancy patterns.Features Sleek and unobtrusive screwless mounting 120 degree view angle PIR Voltage: 6VDC, 4 AA batteries 2 year battery life RF Deep Mesh wireless communication FCC, CE, RoHS Approved
Specifications

Others

  • Maximum Indoor Detection Distance
    • 70 foot
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Network Connection
    • Yes
  • Mounting Type
    • Flush inch
  • Coverage
    • 120° meter
  • Control Type
    • Switching

Others

  • Maximum Indoor Detection Distance
    • 70 foot
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Network Connection
    • Yes
  • Mounting Type
    • Flush inch
  • Coverage
    • 120° meter
  • Control Type
    • Switching
  • Maximum Indoor Detection Distance : 70 foot
  • Brand : Honeywell Hospitality|Honeywell Multisite
  • Network Connection : Yes
  • Mounting Type : Flush inch
  • Coverage : 120° meter
  • Control Type : Switching
Others
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
application/pdf 279.16 KB
8/1/2023
279.16 KB
INNCOM Wall Sensor Brochure-01-00324-EN
application/pdf 1.99 MB
11/20/2023
1.99 MB
K595 Installation Manual Installation Guide
application/pdf 299.69 KB
5/8/2023
299.69 KB
K595 Motion Sensor Product Guide
application/pdf 650.9 KB
5/11/2023
650.9 KB
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
application/pdf 279.16 KB
8/1/2023
279.16 KB
INNCOM Wall Sensor Brochure-01-00324-EN
application/pdf 1.99 MB
11/20/2023
1.99 MB
K595 Installation Manual Installation Guide
application/pdf 299.69 KB
5/8/2023
299.69 KB
K595 Motion Sensor Product Guide
application/pdf 650.9 KB
5/11/2023
650.9 KB
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
279.16 KB
8/1/2023
INNCOM Wall Sensor Brochure-01-00324-EN
1.99 MB
11/20/2023
K595 Installation Manual Installation Guide
299.69 KB
5/8/2023
K595 Motion Sensor Product Guide
650.9 KB
5/11/2023