/content/hbtbt/ae/en/search-results.html

    Accessories

    Venturi Air Duct Module UG7

    Honeywell brings Venturi Air Duct Modules for usage of the OTblue-LKM multisensor detectors- IQ8Quad. The Venturi tube dips into the airflow of the system and conducts the air into the detection chamber and back and into the air duct system.

    Overview

    Venturi air duct modules by Honeywell are designed for usage of the OTblue-LKM multisensor detector IQ8Quad or OTblue-LKM multisensor detector ES Detect Part No. 800379 in combination with Venturi tubes Part No. 781466, 781467 or 781468. The kit is mounted outside of the air duct system. The Venturi tube dips into the airflow of the system and conducts the air into the detection chamber and back and into the air duct system. During operation, the detector and the alarm LED is visible so that a remote indicator is not required. The housing doesn’t need to be opened for maintenance purposes. This can be easily done by using the separate opening in the front of the housing. 781464 Spare filters for weather protection housing.

    Features & Benefits:
    • Flow fault thresholds per port accommodate varying airflow conditions
    Certifications:
    • EN54-17 & EN54-27 VdS G207128
    Product Number
    Part Number
    Description
    Add to list
    781463
    Venturi air duct module UG7 for IQ8Quad OT<sup>blue<sup>-LKM
    802379
    OTblue-LKM multisensor fire detector IQ8Quad with isolator. Specially addressable IQ8Quad multisensor fire detector with integrated optical sensor and heat sensor and enhanced false alarm management.