/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    SD355R Series Addressable Photoelectric Smoke Detector

    Discontinued

    SD355R addressable, low-profile plug-in photoelectric detectors with remote test capability use a state-of-the art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with Fire-Lite’s FACPs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SD355R addressable, low-profile plug-in photoelectric detectors with remote test capability use a state-of-the art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with Fire-Lite’s addressable fire alarm control panels (FACPs). Since these detectors are addressable, they will help emergency personnel quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication. &

    Features & Benefits:
    • Two-wire loop connection
    • Unit uses base for wiring
    • Integral communications and built-in type identification
    • Built-in tamper-resistant feature
    • Removable cover and insect-resistant screen for simple field cleaning
    • Withstands air velocities up to 4,000 ft/min (20 m/s) without triggering a false alarm
    • Factory preset at 1.5% nominal sensitivity for panel alarm threshold level
    • Sealed against back pressure
    • Fully coated circuit boards and superior RF/transient protection
    • 94-V0 plastic flammability rating
    Certifications:
    • UL Listed: S1059
    • ULC Listed: S1059
    • CSFM: 7272-0075:0194
    • MEA: 243-02-E
    • FM approved
    Specifications

    Others

    • Brand
      • Fire-Lite
      • System Sensor

    Others

    • Brand
      • Fire-Lite
      • System Sensor
    • Brand : Fire-Lite|System Sensor