/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    O/So optical smoke detector IQ8Quad

    Discontinued

    O/So optical smoke detector IQ8Quad

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Scatter smoke detector for safe and early detection of smoldering fires with light smoke generation. Intelligent detector with decentralized intelligence, automatic function self-test, CPU failure mode, alarm and operating data memory, alarm indicator, soft-addressing and operating indication. The detector is provided with a loop isolator. Along with smoke detection components, the detector is provided with a built-in sounder.

    Features & Benefits:
    • Detection
    • The reliable sensor principle for consistent response performance at the highest level of security against false alarms
    • Sounder
    • Loop powered - no need for external power supply
    • Individual control of the sounder
    • Tones can be used for other purposes in addition to warning of fire, making the device ideal for use in schools (school bell) etc.
    • Soft start option, ideal for hospitals and nursing homes
    • No additional short address
    • Automatic synchronization of various IQ8Quad alarm signaling devices
    • Maximum sound level: 92 dB (A) at 1 m
    • Maximum sound pressure can be set
    • Multiple signal components can be combined to one signal template
    • Signal template and repetition rates can be set
    • Up to 26 different languages are available
    • 20 different signal tones, incl. DIN-tone
    • Low power consumption
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER