/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST LT-200 Stand Alone Aspirating Systems ,Single channel, dual detector (double knock) FAAST LT-200 aspirating unit with Earth Bar.

    Discontinued

    FAAST LT-200 Single Channel Dual Detectors by System Sensor is designed with the installer and end user in mindIt & it serves the wide variety of Class C.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    FAAST LT-200 Single Channel Dual Detectors delivers a flexible solution for applications where standard detection methods are prone to failure or false alarm. These are used in applications where maintenance is difficult, other smoke detection methods are inappropriate, due to harsh environments, or areas where aesthetics matters. This series is part of the Fire Alarm Aspiration Sensing Technology® (FAAST) family. FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate. FAAST LT-200 combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. The device comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber (featuring a high power output IR LED and high gain IR receiver amplifier), along with ultrasonic flow sensors. The device is fast to install and easy to commission thanks to Pipe-IQ pipe design and configuration software, which is included with the product as standard.
    Specifications

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
      • System Sensor
    • Brand : Morley-IAS|NOTIFIER|System Sensor