/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    VESDA ECO™ Detector - ECO-SC-12

    Discontinued

    When used with the compatible range of ASD products; VESDA ECO (Ex) providescombined aspirated smoke and gas detection system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. When used with the compatible range of ASD products; VESDA ECO provides the industries first combined aspirated smoke and gas detection system.

    VESDA ECO uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. Pre-calibrated sensor cartridges are easily replaced in the field and make converting to different gas sensors or replacing sensors a simple task.

    The VESDA ECO detector is configured using Xtralis VSC configuration software and can be remotely monitored using Xtralis VSM4 monitoring software. Both VSC and VSM can be used to download data from the on board memory card for data analysis and trending of historical data.

    VESDA ECO by Xtralis provides significant installation and routine maintenance cost savings over conventional multi-point gas detection solutions, by reducing the number of detectors required to cover an area and by providing easy access for routine maintenance.

    Features & Benefits:
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/ FACP
    • Configurable relays
    • Remote reset
    • Single or dual gas versions
    • Factory calibrated sensor cartridges
    Certifications:
    • Conforms to ANSI/UL Std 61010-1
    • Certified to CAN/CSA Std C22.2 - No. 61010-1
    • EN 61010-1
    • EMC - FCC 47CFR Part 15B class B - ICES 003 - EN 50270
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER