/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Sound absorber for TITANUS EB

    Discontinued

    Sound absorber for TITANUS EB

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Sound absorber for reducing sound levels in Titanus EB aspirating smoke detection systems for sound-sensitive applications. The sound absorber is connected to the tube outlet and reduces the sound level during operation by up to 10 dB(A).

    Installation either directly at the air release or with 10 cm maximum distance from the air release.

    Certifications:
    • EN54-7:2000
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER